IESNA:LM-63-2002
[TEST]P940789
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17769
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2367.8 2183.4 2015.3 1858.7 1731 1676.2 1673.3 1702.2 1779 1942.3
2196.9 2494.6 2830.8 3199.7 3509 3788.5 4047.9 4335.1 4569.5 4821.2
5131.4 5336 5486.9 5680.9 5959.5 6524.3 7368.6 8432 9309 9192.8
7541.5 4044.1 1318.9 560 219 72 0
2367.8 2196.9 2029.7 1871.2 1743.5 1680.1 1681 1707.9 1783.8 1945.2
2194.9 2480.2 2817.4 3191.1 3501.3 3784.7 4038.3 4310.1 4555.1 4807.7
5112.2 5347.6 5509.9 5648.2 5936.4 6466.7 7269.7 8334 9272.5 9170.7
7684.7 4270.8 1516.8 583.1 244.9 87.4 0
2367.8 2202.6 2042.2 1890.4 1763.6 1691.6 1682 1699.3 1757.9 1881.8
2094.1 2379.4 2708.8 3061.4 3393.7 3692.5 3942.2 4170.9 4412 4686.7
4992.2 5321.6 5590.6 5799 6053.6 6484.9 7177.5 8220.7 9408 9884.4
8790.3 5706.8 2274.7 1016.3 448.6 160.4 0
2367.8 2199.7 2053.7 1911.6 1787.6 1715.6 1694.5 1707 1747.3 1838.6
2010.5 2254.5 2545.5 2863.5 3190.1 3532.1 3857.7 4131.5 4388.9 4670.4
5012.3 5354.3 5665.5 5945.1 6269.7 6676.1 7310 8345.6 9921.9 11473.2
11445.4 8450.3 4302.5 2031.6 939.5 321.8 0
2367.8 2214.1 2081.6 1958.6 1846.2 1766.5 1736.7 1742.5 1773.2 1840.5
1962.5 2149.8 2400.5 2669.5 2952.8 3287.1 3676.2 4082.5 4441.7 4813.5
5172.7 5573.3 5996 6397.5 6847 7413.8 8212 9387.8 11265.7 13632.6
14482.7 11306.1 7346.5 3770.3 1633 508.1 0
2367.8 2212.2 2090.2 1967.3 1856.8 1773.2 1739.6 1747.3 1777.1 1842.4
1951.9 2134.4 2375.5 2640.6 2917.3 3243.9 3636.8 4049.8 4428.3 4817.3
5187.2 5586.8 6009.4 6433 6903.7 7488.7 8286 9446.4 11267.6 13581.7
14476 11476.1 7314.8 3711.7 1597.5 489.9 0
2367.8 2232.4 2121.9 2020.1 1924 1847.2 1807.8 1801.1 1829.9 1888.5
1982.6 2127.7 2312.1 2534 2808.7 3121.9 3529.2 3985.5 4484 5014.2
5547.4 6071.9 6566.6 7047.8 7556.9 8131.3 8779.7 9579.9 10605.8 11577
10982.4 7721.2 3309.2 1053.8 380.4 93.2 0
2367.8 2257.4 2170 2095 2024 1961.5 1921.2 1902 1914.4 1965.4
2048 2155.6 2297.7 2495.6 2765.5 3107.5 3516.7 3987.4 4498.4 5019.1
5514.7 5988.3 6438.8 6873 7263.9 7604.9 7872.9 8023.8 7898.9 6953.7
4420.6 1546.5 607.1 348.7 172.9 59.6 0
2367.8 2292 2233.4 2183.4 2139.2 2096 2069.1 2060.5 2069.1 2102.7
2159.4 2240.1 2360.2 2544.6 2790.5 3102.7 3480.2 3906.7 4341.8 4766.4
5157.4 5544.5 5865.3 6149.7 6358.1 6461.8 6423.4 6120.8 5291.9 3564.7
1474.5 633 433.2 304.5 195 84.5 0
2367.8 2325.6 2297.7 2277.5 2258.3 2243.9 2241 2253.5 2279.5 2326.5
2389 2471.6 2584 2754 2972 3259.3 3612.8 4011.4 4429.3 4863.4
5304.3 5739.5 6142.9 6490.7 6766.4 6873.9 6665.5 5862.4 4156.4 1875.1
777.1 497.6 352.5 241.1 157.5 72 0
2367.8 2374.6 2378.4 2389 2400.5 2417.8 2443.7 2487.9 2548.4 2625.3
2724.2 2845.2 3013.4 3247.7 3554.2 3925.9 4346.6 4792.4 5255.4 5719.3
6179.4 6630.9 7055.5 7346.5 7403.2 7099.7 6293.7 4869.2 2817.4 1055.7
545.6 377.5 261.3 161.4 96.1 34.6 0
2367.8 2388 2405.3 2434.1 2459.1 2488.9 2529.2 2578.2 2646.4 2729
2828 2956.7 3126.7 3350.5 3621.4 3937.4 4284.2 4647.3 5023.9 5392.7
5745.3 6094.9 6391.7 6560.8 6487.8 6085.3 5274.6 4022.9 2292.9 869.3
464 316 219 131.6 72 20.2 0
2367.8 2403.4 2438.9 2477.3 2519.6 2556.1 2606.1 2662.7 2722.3 2802
2890.4 2990.3 3120 3282.3 3471.6 3683.8 3915.3 4153.6 4397.6 4628.1
4844.2 5019.1 5109.3 5036.3 4740.5 4176.6 3397.6 2461 1397.6 641.7
391 276.6 196 127.8 75.9 25.9 0
2367.8 2421.6 2484.1 2548.4 2604.1 2647.4 2694.4 2730.9 2758.8 2785.7
2804.9 2819.3 2832.8 2839.5 2828.9 2781.9 2695.4 2590.7 2487.9 2337.1
2090.2 1774.2 1469.7 1216.1 1008.6 844.4 716.6 616.7 532.2 460.1
387.1 323.7 263.2 196.9 125.8 46.1 0
2367.8 2448.5 2528.3 2606.1 2658.9 2693.5 2711.7 2718.5 2704 2679.1
2642.6 2588.8 2501.4 2388 2245.8 2088.3 1934.6 1787.6 1642.6 1496.6
1348.7 1214.2 1098.9 985.6 886.6 800.2 728.1 665.7 605.2 544.7
473.6 405.4 326.6 244 143.1 56.7 0
2367.8 2471.6 2571.5 2642.6 2686.8 2701.2 2692.5 2677.1 2641.6 2590.7
2507.1 2376.5 2226.6 2083.5 1973 1881.8 1780 1662.8 1542.7 1430.3
1339.1 1290.1 1219 1121 1027.8 943.3 857.8 774.2 700.3 629.2
547.5 458.2 354.5 250.7 146 70.1 0
2367.8 2490.8 2597.4 2663.7 2687.7 2680 2665.6 2633 2574.4 2483.1
2362.1 2233.4 2117.1 2015.3 1918.3 1823.2 1722.3 1615.7 1522.5 1452.4
1431.3 1425.5 1376.5 1295.8 1208.4 1119.1 1011.5 905.8 807.9 725.2
644.6 555.2 466.8 360.2 251.7 130.6 0
2367.8 2511 2620.5 2679.1 2683.9 2663.7 2637.8 2587.8 2497.5 2387.1
2288.1 2206.5 2119 2017.2 1903.9 1792.4 1676.2 1566.7 1465.9 1408.2
1389 1364 1334.3 1283.3 1195 1106.6 1029.7 958.7 903.9 843.4
767.5 686.8 599.4 496.6 389 231.5 0
2367.8 2523.5 2632 2675.2 2670.4 2640.6 2600.3 2531.1 2428.4 2336.1
2271.8 2209.3 2131.5 2030.7 1907.7 1766.5 1627.2 1495.6 1380.4 1329.4
1275.7 1239.2 1195.9 1103.7 1012.5 942.3 883.7 841.5 807.9 755
703.1 624.4 536 449.6 347.7 206.5 0
2367.8 2528.3 2642.6 2679.1 2663.7 2632 2581.1 2491.8 2391.9 2317.9
2263.1 2206.5 2133.5 2040.3 1910.6 1751.1 1575.4 1417.8 1295.8 1235.3
1168.1 1107.6 1022.1 920.2 842.4 782.9 735.8 696.4 654.2 605.2
568.7 492.8 401.5 328.5 252.6 126.8 0
2367.8 2542.7 2650.3 2681 2664.7 2628.2 2565.7 2475.4 2375.5 2306.4
2254.5 2192.1 2123.9 2024 1895.2 1736.7 1556.1 1378.4 1245.9 1156.5
1067.2 1001.9 909.7 833.8 760.8 704.1 659 623.4 593.6 560
591.7 490.9 374.6 286.3 212.3 88.4 0
2367.8 2541.7 2652.2 2683.9 2666.6 2626.2 2570.5 2476.4 2373.6 2308.3
2254.5 2194.9 2128.7 2031.6 1905.8 1746.3 1564.8 1383.2 1242 1147.9
1058.6 990.4 900.1 822.3 749.3 691.6 646.5 611.9 586 552.3
610.9 452.4 358.3 288.2 214.2 88.4 0
